JAJSTS7B March 2024 – August 2024 TMAG5213
PRODUCTION DATA
The TMAG5213 device is designed to operate from an input voltage supply range between 2.5V and 28V. A bypass capacitor close to the device must be used to provide local energy with minimal inductance. TI recommends using a ceramic capacitor with a value of at least 0.01µF (minimum). To attenuate any significant high-frequency ripple and noise components generated by the power source, larger values of the bypass capacitor can be used. TI recommends limiting the supply voltage variation to less than 50mVPP.