JAJSTS7B March 2024 – August 2024 TMAG5213
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT(1) | |
---|---|---|---|---|---|---|
TMAG5213AD: ±2.7mT | ||||||
BOP | Operate point | TA = 25°C | 1 | 2.7 | 5 | mT |
TA = –40°C to 125°C | 0.83 | 2.7 | 5.23 | mT | ||
BRP | Release point | TA = 25°C | –5 | –2.7 | –1 | mT |
TA = –40°C to 125°C | –5.23 | –2.7 | –0.83 | mT | ||
BHYS | Hysteresis; BHYS = (BOP – BRP) | TA = –40°C to 125°C | 5.4 | mT | ||
TMAG5213AG: ±6mT | ||||||
BOP | Operate point | TA = 25°C | 3 | 6 | 9 | mT |
TA = –40°C to 125°C | 2.7 | 6 | 9.3 | mT | ||
BRP | Release point | TA = 25°C | –9 | –6 | –3 | mT |
TA = –40°C to 125°C | –9.3 | –6 | –2.7 | mT | ||
BHYS | Hysteresis; BHYS = (BOP – BRP) | TA = –40°C to 125°C | 12 | mT |