JAJSJS6B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
In this mode the TMAG5273 can be configured to go to sleep and wake up at a certain interval, and measure sensor data based off the SLEEPTIME register bits setting. The device can be set to generate an interrupt through the INT_CONFIG_1 register. After the conversion is complete and the interrupt condition is met, the TMAG5273 exits the W&S mode and goes into standby mode. The last measured data is stored in the corresponding result registers before the device goes to the standby mode. If the interrupt condition is not met, the device continues in W&S mode to wake up and measure data at the specified interval. A primary can wake up the TMAG5273 anytime during the W&S mode through I2C bus or INT pin. The result interrupt function is not available during the W&S mode. The time for the device to go from W&S mode to standby mode is listed as Tstart_sleep in the Power up & Conversion Time table.