JAJSJS6B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
Table 6-3 shows the default factory programmed I2C addresses of the TMAG5273. The device needs to be addressed with the factory default I2C address after power up. If required, a primary can assign a new I2C address through the I2C_ADDRESS register bits after power up.
DEVICE VERSION | MAGNETIC RANGE | I2C ADDRESS (7 MSB BITS) | I2C WRITE ADDRESS (8-BIT) | I2C READ ADDRESS (8-BIT) |
---|---|---|---|---|
TMAG5273A1 | ±40 mT, ±80 mT | 35h | 6Ah | 6Bh |
TMAG5273B1 | 22h | 44h | 45h | |
TMAG5273C1 | 78h | F0h | F1h | |
TMAG5273D1 | 44h | 88h | 89h | |
TMAG5273A2 | ±133 mT, ±266 mT | 35h | 6Ah | 6Bh |
TMAG5273B2 | 22h | 44h | 45h | |
TMAG5273C2 | 78h | F0h | F1h | |
TMAG5273D2 | 44h | 88h | 89h |