JAJSOV6A March 2023 – March 2024 TMAG6180-Q1
PRODUCTION DATA
The TMAG6180-Q1 is sensitive to the magnetic field component in X and Y directions. The X and Y fields are in-plane with the package. The device generates sine and cosine outputs from the AMR based on the reference position (0°). See Direction of Sensitivity.