JAJSOZ7A August 2022 – April 2024 TMDS1204
PRODUCTION DATA
The TMDS1204 supports 1.2V, 1.8V, and 3.3V LVCMOS levels. The VIO pin is used to select which voltage level is used for the following 2-level control pins: LV_DDC_SDA, LV_DDC_SCL, SCL/CFG0, and SDA/CFG1.
The AC_EN pin threshold is fixed at 3.3V LVCMOS levels. EN pin threshold is fixed at 1.2V LVCMOS threshold.
VIO pin | LVCMOS Signaling Level |
---|---|
VALUE < 1.5V | 1.2V |
1.5V < VALUE < 2.5V | 1.8V |
VALUE > 2.5V | 3.3V |