JAJSOZ7A August 2022 – April 2024 TMDS1204
PRODUCTION DATA
When standby is enabled and swap is disabled, the TMDS1204 waits for a signal on either IN_CLK (if HDMI 1.4 or 2.0) or IN_D2 (if HDMI 2.1). When standby is enabled and swap is enabled, the TMDS1204 looks for a signal on either IN_CLK (if HDMI 2.1) or IN_D2 (if HDMI 1.4 or 2.0). The TMDS1204 is fully functional when a signal is detected. If no signal is detected, then the device reenters standby state waiting for a signal again. In the standby state, all of the TMDS outputs are in high-Z status. In both pin-strap mode and I2C mode, standby is enabled by default. In I2C mode, standby can be disabled by setting the STANDBY_DISABLE register mode.