JAJSOO4B September 2011 – June 2022 TMP100-Q1 , TMP101-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE INPUT | |||||||
Range | –55 | 125 | °C | ||||
Accuracy (temperature error) | −25°C to 85°C | ±0.5 | ±2 | °C | |||
−55°C to 125°C | ±1 | ±2 | |||||
Accuracy (temperature error) vs. supply | 0.2 | ±0.5 | °C/V | ||||
Resolution | Selectable | 0.0625 | °C | ||||
DIGITAL INPUT/OUTPUT | |||||||
Input capacitance | 3 | pF | |||||
VIH | High-level input logic | 0.7 (V+) | 6 | V | |||
VIL | Low-level input logic | −0.5 | 0.3 (V+) | V | |||
IIN | Input current | 0 V ≤ VIN ≤ 6 V | 1 | µA | |||
VOL | Low-level output logic SDA | IOL = 3 mA | 0 | 0.15 | 0.4 | V | |
VOL | Low-level output logic ALERT | IOL = 4 mA | 0 | 0.15 | 0.4 | V | |
Resolution | Selectable | 9 | 12 | Bits | |||
Conversion time | 9 bits | 40 | 75 | ms | |||
10 bits | 80 | 150 | |||||
11 bits | 160 | 300 | |||||
12 bits | 320 | 600 | |||||
Conversion rate | 9 bits | 25 | s/s | ||||
10 bits | 12 | ||||||
11 bits | 6 | ||||||
12 bits | 3 | ||||||
POWER SUPPLY | |||||||
Operating range | 2.7 | 5.5 | V | ||||
IQ | Quiescent current | Serial bus inactive | 45 | 75 | µA | ||
Serial bus active, SCL frequency = 400 kHz | 70 | ||||||
Serial bus active, SCL frequency = 3.4 MHz | 150 | ||||||
ISD | Shutdown current | Serial bus inactive | 0.1 | 13 | µA | ||
Serial bus active, SCL frequency = 400 kHz | 20 | ||||||
Serial bus active, SCL frequency = 3.4 MHz | 100 | ||||||
TEMPERATURE RANGE | |||||||
Specified range | –55 | 125 | °C | ||||
Storage range | –60 | 150 | °C |