JAJSIC9A October 2015 – October 2015 TMP107-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TEMPERATURE INPUT | ||||||
Temperature range | –55 | 125 | °C | |||
Temperature resolution | 0.015625 | °C | ||||
Temperature accuracy (error) | –20°C to +70°C; one-shot mode, bus inactive | ±0.125 | ±0.4 | °C | ||
–40°C to +100°C; one-shot mode, bus inactive | ±0.125 | ±0.55 | ||||
–55°C to +125°C; one-shot mode, bus inactive | ±0.5 | ±0.7 | ||||
ADC resolution | 14 | Bits | ||||
DIGITAL OUTPUT (ALERT1, ALERT2) | ||||||
VOL | Low-level output voltage | IOUT = –1 mA | 0 | 0.02 | 0.4 | V |
IOH | High-level output leakage current | VO = V+ | 0.1 | 1 | μA | |
RPU | Pullup resistors | 75 | 100 | 125 | kΩ | |
DIGITAL INPUT/OUTPUT (I/O1, I/O2) | ||||||
VIH | High-level input voltage | 0.7 (V+) | (V+) + 0.3 | V | ||
VIL | Low-level input voltage | –0.3 | 0.3 (V+) | V | ||
IIN | Input current | 0 V < VIN < (V+) + 0.3 V | –1 | 1 | μA | |
VOL | Low-level output voltage | IOUT = –1 mA | 0 | 0.1 | 0.4 | V |
VOH | High-level output voltage | IOUT = 1 mA | (V+) – 0.4 | (V+) – 0.1 | V+ | V |
Short-circuit current | Short-circuit I/O1 and I/O2 to ground or V+,
V+ = 5 V |
60 | mA | |||
DEVICE TIMING | ||||||
Conversion time | One-shot mode | 12 | 15 | 18 | ms | |
Conversion rate | Programmable | 1/16 | 62 | Conv/s | ||
Device timeout time | Any communication | 35 | 40 | ms | ||
Global address-initialize command | 1 | 1.25 | s | |||
EEPROM | ||||||
Programming time | V+ > 1.8 V | 7 | ms | |||
Number of writes | V+ > 1.8 V | 1000 | 100,000 | Times | ||
Data retention time | 10 | Years | ||||
POWER SUPPLY | ||||||
V+ | Operating supply range | 1.7 | 3.3 | 5.5 | V | |
EEPROM write | 1.8 | 3.3 | 5.5 | V | ||
IQ | Quiescent current | ADC conversion on,
SMAART wire bus inactive |
200 | 400 | μA | |
ADC conversion on, SMAART wire bus active (bus baud rate = 57.6 kBd) | 300 | |||||
ADC conversion off, SMAART wire bus active (bus baud rate = 57.6 kBd) | 100 | |||||
1 conversion per second average,
SMAART wire bus inactive |
16 | 35 | ||||
EEPROM write (ADC conversion off) | 400 | |||||
ISD | Shutdown current | SMAART wire bus inactive (I/O1, I/O2 = V+) | 3.8 | 10 | μA | |
Power-on reset voltage | Supply voltage rising | 1.4 | V |