JAJSIC9A October 2015 – October 2015 TMP107-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
EEn_15 | EEn_14 | EEn_13 | EEn_12 | EEn_11 | EEn_10 | EEn_9 | EEn_8 |
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EEn_7 | EEn_6 | EEn_5 | EEn_4 | EEn_3 | EEn_2 | EEn_1 | EEn_0 |
R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | EEn_15-EEn_0 | R/W | 0h | 16-bit programable EEPROM. Only available for programming when NUS (bit 0 in the temperature register) is set to 1. Writes to this location with the NUS bit set to 0 are ignored. |