7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage, V+ |
|
6 |
V |
Input voltage |
I/O1, I/O2 |
–0.3 |
(V+) + 0.3 |
V |
R1, R2 |
–0.3 |
6 |
ALERT1, ALERT2 |
–0.3 |
6 |
Sink current |
ALERT1, ALERT2 |
|
10 |
mA |
Temperature |
Operating junction(2) |
–55 |
150 |
°C |
Storage, Tstg |
–60 |
150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The TMP107 is able to sustain bias operations up to 150°C for limited durations, without affecting its accuracy or functionality when conditions return to the recommended operating range. The highest temperature value the TMP107 can report is 127.984°C, beyond which and up to 150°C, the TMP107 continues to read 127.984°C.