JAJSGF6D May 2015 – January 2020 TMP107
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 |
R-11h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
R-07h |
LEGEND: R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | D15 - D0 | R | 1107h | The die ID register is a read-only register. |