JAJSHZ0A April 2013 – September 2019 TMP108
PRODUCTION DATA.
When the TMP108 is in continuous conversion mode (M1 = 1), a single conversion is performed at a rate determined by the conversion rate bits (CR1 and CR0 in the configuration register). The TMP108 performs a single conversion, and then goes in standby and waits for the appropriate delay set by the CR1 and CR0 bits. See Table 10 for CR1 and CR0 settings.