JAJSME8C July 2021 – June 2022 TMP126
PRODUCTION DATA
Temperature data is represented by a 14-bit, two's complement word with an LSB (Least Significant Bit) equal to 0.03125 °C. The last two bits of the register are always 00.
Temperature | Digital Output | |
---|---|---|
Binary | Hex | |
175°C | 0101 0111 1000 0000 | 5780 |
150°C | 0100 1011 0000 0000 | 4B00 |
125°C | 0011 1110 1000 0000 | 3E80 |
25°C | 0000 1100 1000 0000 | 0C80 |
0.03125°C | 0000 0000 0000 0100 | 0004 |
0°C | 0000 0000 0000 0000 | 0000 |
−0.03125°C | 1111 1111 1111 1100 | FFFC |
−25°C | 1111 0011 1000 0000 | F380 |
−40°C | 1110 1100 0000 0000 | EC00 |
−55°C | 1110 0100 1000 0000 | E480 |
The first data byte is the most significant byte with most significant bit first, permitting only as much data as necessary to be read to determine temperature condition. For example, if the first four bits of the temperature data indicate an over temperature condition, the host controller could immediately abort communication and take action to remedy the excessive temperature condition.