JAJSK89A December 2021 – March 2022 TMP127-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CS | 1 | I | Active low chip select signal to activate SPI interface |
GND | 2 | – | Ground |
SIO | 3 | I/O | Peripheral input/output |
SCLK | 4 | I | Peripheral clock input |
NC | 5 | NC | No Connect. Must be left floating or grounded. |
VDD | 6 | – | Supply voltage |