JAJSK89A December 2021 – March 2022 TMP127-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE SENSOR | |||||||
TERR | Temperature accuracy | -55 ℃ to 150 ℃ | -0.8 | 0.8 | °C | ||
Temperature accuracy | 150 ℃ to 175 ℃ | -1 | 1 | °C | |||
PSR | DC power supply rejection | 12.7 | m°C/V | ||||
TRES | Temperature resolution | Including sign bit | 14 | Bits | |||
LSB | 31.25 | m°C | |||||
TREPEAT | Repeatability(1) | VDD = 3.3 V |
±1 | LSB | |||
TLTD | Long-term stability and drift(3) | 1000 hours at 175 °C | 0.07 | °C | |||
Temperature cycling and hysteresis(3) | ±0.5 | LSB | |||||
tCONV_PERIOD | Conversion Period | 200 | 270 | ms | |||
tCONV | Active conversion time | 4.5 | 6 | 7.5 | ms | ||
DIGITAL INPUT/OUTPUT | |||||||
CIN | Input capacitance | f = 1 MHz | 20 | pF | |||
VIH | Input logic high level | SCLK, SIO, CS | 0.7 * VDD | VDD | V | ||
VIL | Input logic low level | SCLK, SIO, CS | 0 | 0.3 * VDD | V | ||
IIN | Input leakage current | SCLK, SIO, CS | -0.5 | 0.5 | μA | ||
VOH | SIO output high level | IOH = 3 mA | VDD - 0.4 | VDD | V | ||
VOL | SIO output low level | IOL = -3 mA | 0 | 0.4 | V | ||
POWER SUPPLY | |||||||
IDD_ACTIVE | Supply current during active conversion | CS = VDD | TA = 25 °C | 77 | 87 | μA | |
TA = -55 °C to 150 °C | 135 | ||||||
TA = 175 °C | 160 | ||||||
IDD | Average current consumption | CS = VDD | TA = 25 °C | 2.65 | 4 | μA | |
TA = -55 °C to 150 °C | 19 | ||||||
TA = 175 °C | 38 | ||||||
ISB | Standby current(4) | CS = VDD | TA = 25 °C | 0.5 | 0.75 | μA | |
TA = -55 °C to 150 °C | 15 | ||||||
TA = -55 °C to 175 °C | 34 | ||||||
ISD | Shutdown current | CS = VDD | TA = 25 °C | 0.35 | 0.5 | μA | |
TA = -55 °C to 150 °C | 15 | ||||||
TA = -55 °C to 175 °C | 34 | ||||||
VPOR | Power-on reset threshold voltage | Supply rising | 1.3 | V | |||
Brownout detect | Supply falling | 1.1 | V | ||||
tRESET | Reset Time | Time required by device to reset | 0.5 | ms |