JAJS009M January 2004 – December 2020 TMP175 , TMP75
PRODUCTION DATA
Place the power-supply bypass capacitor as close as possible to the supply and ground pins. The recommended value of this bypass capacitor is 0.01 μF. Additional decoupling capacitance can be added to compensate for noisy or high-impedance power supplies. Pull up the open-drain output pins SDA , SCL, and ALERT through 4.7-kΩ pullup resistors.