JAJS465B December 2009 – December 2018 TMP20
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TEMPERATURE MEASUREMENT (1) | ||||||
Accuracy (2) | TA = –55°C to 130°C | –2.5 | 2.5 | °C | ||
vs supply | V+ = 1.8 V to 5.5 V
TA = 15°C to 130°C |
–0.05 | 0.05 | °C/V | ||
V+ = 2.7 V to 5.5 V
TA = –50°C to 130°C |
–0.05 | 0.05 | °C/V | |||
Temperature sensitivity (3) | TA = –30°C to 100°C | –12.2 | –11.77 | –11.4 | mV/°C | |
Output voltage (4) | TA = 0°C | 1863.9 | mV | |||
TA = 25°C | 1574 | |||||
Nonlinearity (5) | –20°C ≤ TA ≤ 80°C | ±0.4% | ||||
ANALOG OUTPUT | ||||||
Output resistance | –600 µA ≤ ILOAD ≤ 600 μA | 10 | Ω | |||
Load regulation | –600 µA ≤ ILOAD ≤ 600 μA | 6 | mV | |||
Maximum capacitive load | 1 | nF | ||||
POWER SUPPLY | ||||||
VS | Specified voltage | TA = –55°C to 130°C | 2.7 | 5.5 | V | |
TA = 15°C to 130°C(6) | 1.8 | 5.5 | ||||
IQ | Quiescent current | V+ = 5.5 V
TA = 25°C |
2.6 | 4 | µA | |
Over temperature | V+ = 5.5 V
TA = –55°C to 130°C |
6 | µA | |||
ISD | Shutdown current | V+ < 0.5 V | 20 | nA | ||
TEMPERATURE RANGE | ||||||
Specified operating | TA = –55°C to 130°C | –55 | 130 | °C | ||
TA = 15°C to 130°C(6) | 15 | 130 | °C | |||
Operating range | V+ = 2.7 V to 5.5 V | –55 | 150 | °C | ||
θJA | Thermal resistance | SC70 | 185 | °C/W | ||
SOT-563 | 238 | °C/W | ||||
Self-heating | SC70 | 0.01 | °C | |||
SOT-563 | 0.01 | °C |