JAJSGD7E June 2009 – December 2018 TMP302
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TEMPERATURE MEASUREMENT | ||||||
Trip point accuracy | ±0.2 | ±2 | °C | |||
Trip point accuracy versus supply | ±0.2 | ±0.5 | °C/V | |||
Trip point hysteresis | HYSTSET = GND | 5 | °C | |||
HYSTSET = VS | 10 | °C | ||||
TEMPERATURE TRIP POINT SET | ||||||
Temperature trip point set | TRIPSET1 = GND, TRIPSET0 = GND | Default | °C | |||
TRIPSET1 = GND, TRIPSET0 = VS | Default + 5 | °C | ||||
TRIPSET1 = VS, TRIPSET0 = GND | Default + 10 | °C | ||||
TRIPSET1 = VS, TRIPSET0 = VS | Default + 15 | °C | ||||
HYSTERESIS SET INPUT | ||||||
VIH | Input logic level high | 0.7 × VS | VS | V | ||
VIL | Input logic level low | –0.5 | 0.3 × VS | V | ||
II | Input current | 0 < VI < 3.6 V | 1 | µA | ||
DIGITAL OUTPUT | ||||||
VOL | Output logic level low | VS > 2 V, IOL = 3 mA | 0 | 0.4 | V | |
VS < 2 V, IOL = 3 mA | 0 | 0.2 × VS | V | |||
POWER SUPPLY | ||||||
Operating Supply Range | 1.4 | 3.6 | V | |||
IQ | Quiescent Current | TA = –40°C to +125°C | 8 | 15 | µA | |
VS = 3.3 V, TA = 50°C | 7 | µA |