JAJSGD7E June 2009 – December 2018 TMP302
PRODUCTION DATA.
The TMP302 family of devices is designed to operate from a single power supply within the range 1.4 V and 3.6 V. No specific power supply sequencing with respect to any of the input or output pins is required. The TMP302 family of devices is fully functional within 35 ms of the voltage at the VS pin reaching or exceeding 1.4 V.