JAJSCR0 November 2016 TMP421-Q1 , TMP422-Q1 , TMP423-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DXP | Analog input | Positive connection to remote temperature sensor |
2 | DXN | Analog input | Negative connection to remote temperature sensor |
3 | A1 | Digital input | Address pin |
4 | A0 | Digital input | Address pin |
5 | GND | Ground | Ground |
6 | SDA | Bidirectional digital input-output | Serial data line for SMBus, open-drain; requires pullup resistor to V+ |
7 | SCL | Digital input | Serial clock line for SMBus, open-drain; requires pullup resistor to V+ |
8 | V+ | Power supply | Positive supply voltage (2.7 V to 5.5 V for the TMP421-Q1) |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DX1 | Analog input | Channel 1 remote temperature sensor connection pin. Also sets the TMP422-Q1 address; see Table 4. |
2 | DX2 | Analog input | Channel 1 remote temperature sensor connection pin. Also sets the TMP422-Q1 address; see Table 4. |
3 | DX3 | Analog input | Channel 2 remote temperature sensor connection pin. Also sets the TMP422-Q1 address; see Table 4. |
4 | DX4 | Analog input | Channel 2 remote temperature sensor connection pin. Also sets the TMP422-Q1 address; see Table 4. |
5 | GND | Ground | Ground |
6 | SDA | Bidirectional digital input-output | Serial data line for SMBus, open-drain; requires pullup resistor to V+. |
7 | SCL | Digital input | Serial clock line for SMBus, open-drain; requires pullup resistor to V+. |
8 | V+ | Power supply | Positive supply voltage (2.7 V to 5.5 V). |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DXP1 | Analog input | Channel 1 positive connection to remote temperature sensor |
2 | DXP2 | Analog input | Channel 2 positive connection to remote temperature sensor |
3 | DXP3 | Analog input | Channel 3 positive connection to remote temperature sensor |
4 | DXN | Analog input | Common negative connection to remote temperature sensors, channel 1, channel 2, and channel 3 |
5 | GND | Ground | Ground |
6 | SDA | Bidirectional digital input-output | Serial data line for SMBus, open-drain; requires pullup resistor to V+ |
7 | SCL | Digital input | Serial clock line for SMBus, open-drain; requires pullup resistor to V+ |
8 | V+ | Power supply | Positive supply voltage (2.7 V to 5.5 V) |