JAJSGU6C October 2014 – April 2021 TMP451-Q1
PRODUCTION DATA
Series resistance cancellation automatically eliminates the temperature error caused by the resistance of the routing to the remote transistor or by the resistors of the optional external low-pass filter. A total of up to 1 kΩ of series resistance can be cancelled by the TMP451-Q1 device, eliminating the need for additional characterization and temperature offset correction. See Figure 6-5, Remote Temperature Error vs. Series Resistance, for details on the effects of series resistance on sensed remote temperature error.