JAJSGU6C October 2014 – April 2021 TMP451-Q1
PRODUCTION DATA
The following curves show the performance capabilities of the TMP451-Q1 device. Figure 8-3 shows the accuracy performance in an oil-bath temperature drift of a population of 16 standard 2N3906 transistors measured in a diode-connected configuration. Figure 8-4 shows the typical step response to a submerging of a sensor in an oil bath with temperature of 100°C.