JAJSEA7B September 2017 – February 2020 TMP461-SP
PRODUCTION DATA.
Series resistance cancellation automatically eliminates the temperature error caused by the resistance of the routing to the remote transistor or by the resistors of the optional external low-pass filter. A total of up to 1 kΩ of series resistance can be cancelled by the TMP461-SP device, thus eliminating the need for additional characterization and temperature offset correction. See Figure 5 (Remote Temperature Error vs Series Resistance) for details on the effects of series resistance on sensed remote temperature error.