JAJSJN1A May 2023 – September 2023 TMP4718
PRODUCTION DATA
The TMP4718 ALERT and T_CRIT pins are active-low open drain outputs. The ALERT pin is asserted at the end of a conversion cycle when the measured temperature exceeds a High Alert Limit or goes below a Low Alert Limit. The T_CRIT pin is asserted at the end of a conversion cycle when the measured temperature exceeds the T_CRIT limit defined in the limit register. The ALERT and T_CRIT pins can be used to notify the system of overtemperature or undertemperature conditions and protect from thermally induced system damages. Note the ALERT and T_CRIT outputs are activated only when the corresponding bits are configured in the Alert_Mask register.