JAJSJN1A May 2023 – September 2023 TMP4718
PRODUCTION DATA
Series resistance cancellation automatically eliminates the temperature error caused by the resistance of the routing to the remote transistor or by the resistors of the optional external low-pass filter. A total of up to 1 kΩ of series resistance can be canceled by the device, thus eliminating the need for additional characterization and temperature offset correction.