JAJSJN1A May 2023 – September 2023 TMP4718
PRODUCTION DATA
Users can write any data to the one-shot register to trigger a manual single one-shot conversion. This allows for greater control of the device and flexibility of system implementation. This feature is only available in shutdown mode and writes to the one-shot register will have no effect in continuous conversion mode. For best performance in one shot mode, TI recommends to have the communication bus idle during temperature conversion (within tCONV after a conversion is triggered).