JAJSJN1A May 2023 – September 2023 TMP4718
PRODUCTION DATA
In this design example, the requirement is to design a temperature monitoring system using the TMP4718 with the MMBT3906FZ-7B as the bipolar sensing transistor. The default T_CRIT high temperature limit for this example is 99°C. Table 9-1 lists the design parameters for this application.
PARAMETER | VALUE |
---|---|
Supply | 3.3 V |
I/O Pullup Voltage | 1.2 V |
Default T_CRIT high temperature limit | 99°C |
Bipolar Transistor | MMBT3906FZ-7B (Diodes Inc.) |