JAJSJN1A May 2023 – September 2023 TMP4718
PRODUCTION DATA
The TMP4718 device operates with a power-supply range of 1.62 V to 5.5 V. The device is optimized for operation at a 3.3-V supply but can measure temperature accurately in the full supply range. A power-supply bypass capacitor is recommended. Place this capacitor as close as possible to the supply and ground pins of the device. A typical value for this supply bypass capacitor is 0.1 μF. Applications with noisy or high-impedance power supplies may require additional decoupling capacitors to reject power-supply noise.