JAJSJN1A May 2023 – September 2023 TMP4718
PRODUCTION DATA
Registers are locations in the memory of the target which contain information, whether it be the configuration information or some sampled data to send back to the controller. The controller must write information to these registers in order to instruct the target device to perform a task.
The TMP4718 includes a timeout feature that will automatically reset the I2C state machine after the SCL line is held low for 30 ms. After the timeout the TMP4718 will wait for a new start condition to respond to I2C communication.