JAJSJN1A May 2023 – September 2023 TMP4718
PRODUCTION DATA
The TMP4718 is a digital temperature sensor that combines a local temperature measurement channel and a remote-junction temperature measurement channel in a single 8-pin package. The device is I2C and SMBus compatible and is specified over a temperature range of –40°C to 125°C. The TMP4718 includes series resistance cancellation, programmable temperature alerts, and the ability to change the default power-up T_CRIT high-temperature limits through the T_CRIT and ALERT pullup resistors.