JAJSJN1A May 2023 – September 2023 TMP4718
PRODUCTION DATA
When VDD goes above VPOR (power-on reset threshold), the device initiates the power-on reset (POR) sequence and starts loading default configuration settings into the device from the memory. After the device initialization is complete, the device starts the ALERT and T_CRIT pin resistors decoding sequence and loads the T_CRIT high temperature limit decoded into the device. The device then starts default local and remote temperature conversion. The converted result and corresponding output (ALERT or T_CRIT) is asserted if the corresponding limit is crossed.
The device initialization, resistor decoding, and default conversion takes approximately 200 ms. During device initialization, the supply voltage VDD shall be hold stable and above VPOR (falling) to avoid any device misbehavior. During resistor decoding, the resistor pullup voltage shall also be kept stable to prevent wrong threshold from getting decoded. Figure 8-2 depicts the details timing sequence for the device initialization and default temperature conversion.