JAJSJN1A May 2023 – September 2023 TMP4718
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE SENSOR | |||||||
TERR_L | Local temperature accuracy | TA = –40°C to 125°C | –1 | 1 | °C | ||
TERR_R | Remote temperature accuracy (Optimized for MMBT3904 NPN Transistor) |
TD = –10°C to 85°C, TA = –10°C to 85°C | –0.8 | 0.8 | °C | ||
TD = –55°C to 125°C | TA = –10°C to 85°C | –1.0 | 1.0 | °C | |||
TA = –40°C to 125°C | –1.5 | 1.5 | °C | ||||
PSR | Supply Sensitivity on accuracy | Remote temperature sensor, one-shot mode, VDD = 1.62 V to 5.5 V | 0.1 | °C/V | |||
TRES_L | Temperature resolution (local) | Including sign bit | 8 | Bits | |||
LSB | 1 | °C | |||||
TRES_R | Temperature resolution (remote) | Including sign bit | 11 | Bits | |||
LSB | 0.125 | °C | |||||
TREPEAT | Repeatability(1) | VDD = 3.3 V,1-Hz conversion cycle, no averaging | 1 | LSB | |||
tRT | Response time (Stirred Liquid, mounted on 2-layer 62-mil PCB) | τ = 63% 25°C to 75°C |
Local temperature sensor | 1.5 | s | ||
τ = 63% 25°C to75 °C |
Remote temperature sensor (MMBT3904 NPN Transistor) | 0.5 | s | ||||
VFMAX | Maximum supported forward diode voltage | 1.1 | V | ||||
RSERIES | Maximum supported series resistance on remote channel | 1000 | Ω | ||||
tCONV | Conversion time | Local conversion only, one-shot mode | 16 | 17.7 | 19.4 | ms | |
Remote conversion + local conversion, one-shot mode | 32 | 34.3 | 37 | ms | |||
tVAR | Timing variation | Conversion period | –10 | 10 | % | ||
DIGITAL INPUT/OUTPUT | |||||||
CIN | Input capacitance | ALERT, T_CRIT, SCL, SDA | f = 100 kHz | 5 | pF | ||
CI/O | ALERT and T_CRIT pin capacitance for resistor detection | 1 | nF | ||||
RTOL | ALERT and T_CRIT pullup resistor tolerance requirement | –1 | 1 | % | |||
VIH | Input logic high level | SCL, SDA | 0.9 | V | |||
VIL | Input logic low level | SCL, SDA | 0.4 | V | |||
ILI | Input leakage current | ALERT, T_CRIT, SCL, SDA | –0.1 | 0.1 | μA | ||
ILO | Output leakage current | ALERT, T_CRIT, SDA | –0.1 | 0.1 | μA | ||
VOL | Output low level | ALERT, T_CRIT, SDA, IOL = 3 mA | 0.4 | V | |||
POWER SUPPLY | |||||||
IDD_ACTIVE | Active conversion current | TA = –40°C to 125°C Serial bus inactive |
Local sensor | 100 | 150 | μA | |
Remote sensor | 220 | 320 | μA | ||||
IDD_AVG | Average current consumption | Serial bus inactive, continuous conversion | Conversion period = 2 s | 4.5 | μA | ||
Conversion period = 0.125 s | 45 | μA | |||||
IDD_SB | Standby current(2) | Serial bus inactive | TA = 25°C | 1 | 1.5 | μA | |
TA = –40°C to 125°C | 5.5 | μA | |||||
IDD_SD | Shutdown current | Serial bus inactive | TA = 25°C | 0.5 | 0.8 | μA | |
TA = –40°C to 125°C | 5 | μA | |||||
Serial bus active. fs = 400 kHz | 6.9 | μA | |||||
Serial bus active. fs = 1 MHz | 15.2 | μA | |||||
VPOR | Power-on reset threshold voltage | Supply rising | 1.2 | 1.4 | V | ||
Brownout detect | Supply falling | 1.0 | 1.1 | V | |||
tPOR | Device initialization time(3) | 35 | ms |