JAJSJN1A May 2023 – September 2023 TMP4718
PRODUCTION DATA
STANDARD MODE | FAST MODE | FAST MODE PLUS | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||
f(SCL) | SCL operating frequency(2) | 1 | 100 | 1 | 400 | 1 | 1000 | kHz |
t(BUF) | Bus-free time between STOP and START conditions | 4.7 | – | 1.3 | – | 0.5 | – | µs |
t(SUSTA) | Repeated START condition setup time | 4.7 | – | 0.6 | – | 0.26 | – | µs |
t(HDSTA) | Hold time after repeated START condition. After this period, the first clock is generated. |
4.0 | – | 0.6 | – | 0.26 | – | µs |
t(SUSTO) | STOP condition setup time | 4.0 | – | 0.6 | – | 0.26 | – | µs |
t(HDDAT) | Data hold time(3) | 0 | 3450 | 0 | 900 | 0 | 150 | ns |
t(SUDAT) | Data setup time | 250 | – | 100 | – | 50 | – | ns |
t(LOW) | SCL clock low period | 4.7 | – | 1.3 | – | 0.5 | – | µs |
t(HIGH) | SCL clock high period | 4.0 | – | 0.6 | – | 0.26 | – | µs |
t(VDAT) | Data valid time (data response time)(4) | – | 3.45 | 0.9 | – | 0.45 | µs | |
tR | Clock and data rise time | – | 1000 | 20 | 300 | – | 120 | ns |
tF | Clock and fall time | – | 300 | 20 × (VDD / 5.5 V) |
300 | 20 × (VDD / 5.5 V) |
120 | ns |
ttimeout | Timeout (SCL = GND) | 20 | 30 | 20 | 30 | 20 | 30 | ms |