JAJS009M January 2004 – December 2020 TMP175 , TMP75
PRODUCTION DATA
In comparator mode (TM = 0), the ALERT pin is activated when the temperature equals or exceeds the value in the T(HIGH) register and remains active until the temperature falls below the value in the T(LOW)register. For more information on the comparator mode, see the High and Low Limit Registers section.