JAJS009M January 2004 – December 2020 TMP175 , TMP75
PRODUCTION DATA
The Configuration register is an 8-bit read/write register used to store bits that control the operational modes of the temperature sensor. Read and write operations are performed MSB first. The format of the Configuration register for the TMP175 and TMP75 is shown in Table 7-8, followed by a breakdown of the register bits. The power-up or reset value of the Configuration register are all bits equal to 0.
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
OS | R1 | R0 | F1 | F0 | POL | TM | SD |