JAJS009M January 2004 – December 2020 TMP175 , TMP75
PRODUCTION DATA
In interrupt mode (TM = 1), the ALERT pin is activated when the temperature exceeds T(HIGH) or goes below T(LOW) registers. The ALERT pin is cleared when the host controller reads the temperature register. For more information on the interrupt mode, see the High and Low Limit Registers section.