JAJS009M January 2004 – December 2020 TMP175 , TMP75
PRODUCTION DATA
The TMP175 and TMP75 devices are digital temperature sensors that are optimal for thermal management and thermal protection applications. The TMP175 and TMP75 are two-wire, SMBus, and I2C interface-compatible. The devices are specified over a temperature range of −40 °C to +125 °C. The Functional Block Diagram section shows an internal block diagram of TMP175 and TMP75 devices.
The temperature sensor in the TMP175 and TMP75 devices is the device itself. Thermal paths run through the package leads as well as the plastic package. The package leads provide the primary thermal path because of the lower thermal resistance of the metal.