JAJSOO3B October 2014 – October 2024 TMP75B-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE SENSOR | |||||||
Temperature Range | -40 | 125 | °C | ||||
Temperature resolution | 0.0625 | °C | |||||
Temperature accuracy (error) | TMP75BQDGKRQ1 TMP75BQDRQ1 |
–20°C to 85°C | ±0.5 | ±2 | °C | ||
–40°C to 125°C | ±1 | ±3 | °C | ||||
TMP75BTQDGKRQ1 | –40°C to 125°C | ±0.5 | ±2 | °C | |||
DIGITAL INPUT/OUTPUT | |||||||
VIH | High-level input voltage | 0.7(VS) | VS | V | |||
VIL | Low-level input voltage | –0.3 | 0.3(VS) | V | |||
IIN | Input current | 0 V< VIN < (VS) + 0.3 V | 1 | μA | |||
VOL | Low-level output voltage | VS ≥ 2 V, IOUT = 3 mA | 0 | 0.4 | V | ||
VOL | VS < 2 V, IOUT = 3 mA | 0 | 0.2(VS) | V | |||
ADC resolution | 12 | Bits | |||||
Conversion time | One-shot mode | 20 | 27 | 35 | ms | ||
Conversion modes | CR1 = 0, CR0 = 0 (default) | 37 | Conv/s | ||||
CR1 = 0, CR0 = 1 | 18 | Conv/s | |||||
CR1 = 1, CR0 = 0 | 9 | Conv/s | |||||
CR1 = 1, CR0 = 1 | 4 | Conv/s | |||||
Timeout time | 38 | 54 | 70 | ms | |||
POWER SUPPLY | |||||||
Operating supply range | 1.4 | 3.6 | V | ||||
IQ | Quiescent current | Serial bus inactive, CR1 = 0, CR0 = 0 (default) | 45 | 89 | μA | ||
Serial bus inactive, CR1 = 0, CR0 = 1 | 22 | 48 | μA | ||||
Serial bus inactive, CR1 = 1, CR0 = 0 | 12 | 30 | μA | ||||
Serial bus inactive, CR1 = 1, CR0 = 1 | 6.5 | 21 | μA | ||||
ISD | Shutdown current | Serial bus inactive | 0.3 | 8 | μA | ||
Serial bus active, SCL frequency = 400 kHz | 10 | μA | |||||
Serial bus active, SCL frequency = 3.4 MHz | 80 | μA |