SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
MODULE
NAME |
FRAME CHIP
SELECT |
FRAME ADDRESS RANGE | FRAME
SIZE |
ACTUAL
SIZE |
RESPONSE FOR ACCESS
TO UNIMPLEMENTED LOCATIONS IN FRAME |
|
---|---|---|---|---|---|---|
START | END | |||||
CoreSight Debug ROM | CSCS0 | 0xFFA0_0000 | 0xFFA0_0FFF | 4KB | 4KB | Reads return zeros, writes have no effect |
Cortex-R5F Debug | CSCS1 | 0xFFA0_1000 | 0xFFA0_1FFF | 4KB | 4KB | Reads return zeros, writes have no effect |
ETM-R5 | CSCS2 | 0xFFA0_2000 | 0xFFA0_2FFF | 4KB | 4KB | Reads return zeros, writes have no effect |
CoreSight TPIU | CSCS3 | 0xFFA0_3000 | 0xFFA0_3FFF | 4KB | 4KB | Reads return zeros, writes have no effect |
POM | CSCS4 | 0xFFA0_4000 | 0xFFA0_4FFF | 4KB | 4KB | Reads return zeros, writes have no effect |
CTI1 | CSCS7 | 0xFFA0_7000 | 0xFFA0_7FFF | 4KB | 4KB | Reads return zeros, writes have no effect |
CTI3 | CSCS9 | 0xFFA0_9000 | 0xFFA0_9FFF | 4KB | 4KB | Reads return zeros, writes have no effect |
CTI4 | CSCS10 | 0xFFA0_A000 | 0xFFA0_AFFF | 4KB | 4KB | Reads return zeros, writes have no effect |
CSTF | CSCS11 | 0xFFA0_B000 | 0xFFA0_BFFF | 4KB | 4KB | Reads return zeros, writes have no effect |