SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
The Embedded Cross Trigger (ECT) is a modular component that supports the interaction and synchronization of multiple triggering events within a SoC.
The ECT consists of two modules:
NOTE
ETM-R5, Cortex-R5F and CTI1 run at same frequency.
CTI TRIGGER | Module Signal |
---|---|
Trigger Input 0 | From Cortex-R5F DBTRIGGER |
Trigger Input 1 | From Cortex-R5F nPMUIRQ |
Trigger Input 2 | From ETM-R5 EXTOUT[0] |
Trigger Input 3 | From ETM-R5 EXTOUT[1] |
Trigger Input 4 | From Cortex-R5F COMMRX |
Trigger Input 5 | From Cortex-R5F COMMTX |
Trigger Input 6 | From ETM-R5 TRIGGER |
Trigger Input 7 | From Cortex-R5F DBTRIGGER |
Trigger Output 0 | To Cortex-R5F EDBGRQ |
Trigger Output 1 | To ETM-R5 EXTIN[0] |
Trigger Output 2 | To ETM-R5 EXTIN[1] |
Trigger Output 3 | To Cortex-R5F nIRQ |
Trigger Output 4 | Reserved |
Trigger Output 5 | Reserved |
Trigger Output 6 | Reserved |
Trigger Output 7 | To Cortex-R5F DBGRESTARTED |
NOTE
TPIU and CTI3 run at different frequencies.
CTI TRIGGER | Module Signal |
---|---|
Trigger Input 0 | Reserved |
Trigger Input 1 | Reserved |
Trigger Input 2 | Reserved |
Trigger Input 3 | Reserved |
Trigger Input 4 | Reserved |
Trigger Input 5 | Reserved |
Trigger Input 6 | Reserved |
Trigger Input 7 | Reserved |
Trigger Output 0 | To TPIU TRIGIN |
Trigger Output 1 | To TPIU FLUSHIN |
Trigger Output 2 | Reserved |
Trigger Output 3 | Reserved |
Trigger Output 4 | Reserved |
Trigger Output 5 | Reserved |
Trigger Output 6 | Reserved |
Trigger Output 7 | Reserved |
CTI TRIGGER | Module Signal |
---|---|
Trigger Input 0 | From DMA_DBGREQ |
Trigger Input 1 | From N2HET1_DBGREQ |
Trigger Input 2 | From N2HET2_DBGREQ |
Trigger Input 3 | From HTU1_DBGREQ |
Trigger Input 4 | From HTU2_DBGREQ |
Trigger Input 5 | From DMA_DBGREQ |
Trigger Input 6 | From N2HET1_DBGREQ or HTU1_DBGREQ |
Trigger Input 7 | From N2HET2_DBGREQ or HTU2_DBGREQ |
Trigger Output 0 | To SYS_MODULE_TRIGGER |
Trigger Output 1 | To USER_PERIPHERAL_TRIGGER1 |
Trigger Output 2 | To USER_PERIPHERAL_TRIGGER2 |
Trigger Output 3 | To USER_PERIPHERAL_TRIGGER3 |
Trigger Output 4 | To IcePick Debug_Attention |
Trigger Output 5 | Reserved |
Trigger Output 6 | Reserved |
Trigger Output 7 | Reserved |
TRIGGER OUTPUT | MODULE SIGNAL CONNECTED | DESCRIPTION |
---|---|---|
SYS_MODULE_TRIGGER | L2FMC_CPU_EMUSUSP | L2FMC Wrapper Suspend |
CCM_R5_CPU_EMUSUSP | CCM_R5 module suspend | |
CRC_CPU_EMUSUSP | CRC1 / CRC2 module suspend | |
SYS_CPU_EMUSUSP | SYS module Suspend | |
USER_PERIPHERAL_TRIGGER1 | DMA_SUSPEND | DMA Suspend |
RTI_CPU_SUSPEND | RTI1 / RTI2 Suspend | |
AWM_CPU_SUSPEND | AWM1 / AWM2 Suspend | |
HTU_CPU_EMUSUSP | HTU1 / HTU2 Suspend | |
SCI_CPU_EMUSUSP | SCI3 / SCI4 Suspend | |
LIN_CPU_EMUSUSP | LIN1 / LIN2 Suspend | |
I2C_CPU_EMUSUSP | I2C1 / I2C2 Suspend | |
EMAC_CPU_EMUSUSP | EMAC Suspend | |
EQEP_CPU_EMUSUSP | EQEP Suspend | |
ECAP_CPU_EMUSUSP | ECAP Suspend | |
DMM_CPU_EMUSUSP | DMM Suspend | |
DCC_CPU_EMUSUSP | DCC1 / DCC2 Suspend | |
USER_PERIPHERAL_TRIGGER2 | DCAN_CPU_EMUSUSP | DCAN1 / DCAN2 / DCAN3 / DCAN4 Suspend |
USER_PERIPHERAL_TRIGGER3 | ePWM_CPU_EMUSUSP | ePWM1..7 Trip Zone TZ6n and ePWM1..7 Suspend |