SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
tw(QEPP) | QEP input period | Synchronous | 2 tc(VCLK3) | cycles | |
Synchronous with input filter | 2 tc(VCLK3) + filter width | ||||
tw(INDEXH) | QEP Index Input High Time | Synchronous | 2 tc(VCLK3) | cycles | |
Synchronous with input filter | 2 tc(VCLK3) + filter width | ||||
tw(INDEXL) | QEP Index Input Low Time | Synchronous | 2 tc(VCLK3) | cycles | |
Synchronous with input filter | 2 tc(VCLK3) + filter width | ||||
tw(STROBH) | QEP Strobe Input High Time | Synchronous | 2 tc(VCLK3) | cycles | |
Synchronous with input filter | 2 tc(VCLK3) + filter width | ||||
tw(STROBL) | QEP Strobe Input Low Time | Synchronous | 2 tc(VCLK3) | cycles | |
Synchronous with input filter | 2 tc(VCLK3) + filter width |
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
td(CNTR)xin | Delay time, external clock to counter increment | 4 tc(VCLK3) | cycles | |
td(PCS-OUT)QEP | Delay time, QEP input edge to position compare sync output | 6 tc(VCLK3) | cycles |