SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
The output sync from the ePWM1 module is also exported to the I/O Mux such that multiple devices can be synchronized together. The signal pulse must be stretched by 8 VCLK3 cycles before being exported on the IO Mux pin as the ePWMSYNCO signal.