SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
The main features of the LPO are:
Figure 5-4 shows a block diagram of the internal reference oscillator. This is a low-power oscillator (LPO) and provides two clock sources: one nominally 80 kHz and one nominally 10 MHz.