SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
Flash Bank: A separate block of logic consisting of 1 to 16 sectors. Each flash bank normally has a customer-OTP and a TI-OTP area. These flash sectors share input/output buffers, data paths, sense amplifiers, and control logic.
Flash Sector: A contiguous region of flash memory which must be erased simultaneously due to physical construction constraints.
Flash Pump: A charge pump which generates all the voltages required for reading, programming, or erasing the flash banks.
Flash Module: Interface circuitry required between the host CPU and the flash banks and pump module.
MEMORY ARRAYS (OR BANKS) | SECTOR NO. | SEGMENT | LOW ADDRESS | HIGH ADDRESS |
---|---|---|---|---|
BANK0 (2.0MB) | 0 | 16KB | 0x0000_0000 | 0x0000_3FFF |
1 | 16KB | 0x0000_4000 | 0x0000_7FFF | |
2 | 16KB | 0x0000_8000 | 0x0000_BFFF | |
3 | 16KB | 0x0000_C000 | 0x0000_FFFF | |
4 | 16KB | 0x0001_0000 | 0x0001_3FFF | |
5 | 16KB | 0x0001_4000 | 0x0001_7FFF | |
6 | 32KB | 0x0001_8000 | 0x0001_FFFF | |
7 | 128KB | 0x0002_0000 | 0x0003_FFFF | |
8 | 128KB | 0x0004_0000 | 0x0005_FFFF | |
9 | 128KB | 0x0006_0000 | 0x0007_FFFF | |
10 | 256KB | 0x0008_0000 | 0x000B_FFFF | |
11 | 256KB | 0x000C_0000 | 0x000F_FFFF | |
12 | 256KB | 0x0010_0000 | 0x0013_FFFF | |
13 | 256KB | 0x0014_0000 | 0x0017_FFFF | |
14 | 256KB | 0x0018_0000 | 0x001B_FFFF | |
15 | 256KB | 0x001C_0000 | 0x001F_FFFF | |
BANK1 (2.0MB) | 0 | 128KB | 0x0020_0000 | 0x0021_FFFF |
1 | 128KB | 0x0022_0000 | 0x0023_FFFF | |
2 | 128KB | 0x0024_0000 | 0x0025_FFFF | |
3 | 128KB | 0x0026_0000 | 0x0027_FFFF | |
4 | 128KB | 0x0028_0000 | 0x0029_FFFF | |
5 | 128KB | 0x002A_0000 | 0x002B_FFFF | |
6 | 128KB | 0x002C_0000 | 0x002D_FFFF | |
7 | 128KB | 0x002E_0000 | 0x002F_FFFF | |
8 | 128KB | 0x0030_0000 | 0x0031_FFFF | |
9 | 128KB | 0x0032_0000 | 0x0033_FFFF | |
10 | 128KB | 0x0034_0000 | 0x0035_FFFF | |
11 | 128KB | 0x0036_0000 | 0x0037_FFFF | |
12 | 128KB | 0x0038_0000 | 0x0039_FFFF | |
13 | 128KB | 0x003A_0000 | 0x003B_FFFF | |
14 | 128KB | 0x003C_0000 | 0x003D_FFFF | |
15 | 128KB | 0x003E_0000 | 0x003F_FFFF |