SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tprog(72bits) | Wide Word (72-bits) programming time | 47 | 300 | µs | ||
tprog(Total) | EEPROM Emulation (bank 7) 128KB programming time(1) | –40°C to 125°C | 2.6 | s | ||
0°C to 60°C, for first 25 cycles | 775 | 1320 | ms | |||
EEPROM Emulation (bank 7) Sector/Bank erase time terase(bank7) | –40°C to 125°C | 0.2 | 8 | s | ||
0°C to 60°C, for first 25 cycles | 14 | 100 | ms | |||
twec | Write/erase cycles with 15-year Data Retention requirement | –40°C to 125°C | 100000 | cycles |