SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
TERMINAL | SIGNAL TYPE | DEFAULT PULL STATE | PULL TYPE | OUTPUT BUFFER
DRIVE STRENGTH |
DESCRIPTION | |
---|---|---|---|---|---|---|
SIGNAL NAME | 337 GWT | |||||
VCCP | F8 | 3.3-V Power | – | – | – | Flash pump supply |
FLTP1 | J5 | Input | – | – | – | Flash test pads. These terminals are reserved for TI use only. For proper operation these terminals must connect only to a test pad or not be connected at all [no connect (NC)]. |
FLTP2 | H5 | Input | – | – | – |