SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
The input connection to each of the eCAPx modules can be selected between a double-VCLK3-synchronized input or a double-VCLK3-synchronized and filtered input, as listed in Table 6-8.
INPUT SIGNAL | CONTROL FOR
DOUBLE-SYNCHRONIZED CONNECTION TO eCAPx |
CONTROL FOR
DOUBLE-SYNCHRONIZED AND FILTERED CONNECTION TO eCAPx(1) |
---|---|---|
eCAP1 | PINMMR169[2:0] = 001 | PINMMR169[2:0] = 010 |
eCAP2 | PINMMR169[10:8] = 001 | PINMMR169[10:8] = 010 |
eCAP3 | PINMMR169[18:16] = 001 | PINMMR169[18:16] = 010 |
eCAP4 | PINMMR169[26:24] = 001 | PINMMR169[26:24] = 010 |
eCAP5 | PINMMR170[2:0] = 001 | PINMMR170[2:0] = 010 |
eCAP6 | PINMMR170[10:8] = 001 | PINMMR170[10:8] = 010 |