SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
The input connection to each of the eQEP modules can be selected between a double-VCLK3-synchronized input or a double-VCLK3-synchronized and filtered input, as listed in Table 6-12.
INPUT SIGNAL | CONTROL FOR DOUBLE-SYNCHRONIZED
CONNECTION TO eQEPx |
CONTROL FOR
DOUBLE-SYNCHRONIZED AND FILTERED CONNECTION(1) TO eQEPx |
---|---|---|
eQEP1A | PINMMR170[18:16] = 001 | PINMMR170[18:16] = 010 |
eQEP1B | PINMMR170[26:24] = 001 | PINMMR170[26:24] = 010 |
eQEP1I | PINMMR171[2:0] = 001 | PINMMR171[2:0] = 010 |
eQEP1S | PINMMR171[10:8] = 001 | PINMMR171[10:8] = 010 |
eQEP2A | PINMMR171[18:16] = 001 | PINMMR171[18:16] = 010 |
eQEP2B | PINMMR171[26:24] = 001 | PINMMR171[26:24] = 010 |
eQEP2I | PINMMR172[2:0] = 001 | PINMMR172[2:0] = 010 |
eQEP2S | PINMMR172[10:8] = 001 | PINMMR172[10:8] = 010 |