SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Vhys | Input hysteresis | All inputs (except FRAYRX1, FRAYRX2) | 180 | mV | |||
FRAYRX1, FRAYRX2 | 100 | mV | |||||
VIL | Low-level input voltage | All inputs(2) (except FRAYRX1, FRAYRX2) | –0.3 | 0.8 | V | ||
FRAYRX1, FRAYRX2 | 0.4 * VCCIO | V | |||||
VIH | High-level input voltage | All inputs(2) (except FRAYRX1, FRAYRX2) | 2 | VCCIO + 0.3 | V | ||
FRAYRX1, FRAYRX2 | 0.6 * VCCIO | V | |||||
VOL | Low-level output voltage | IOL = IOLmax | 0.2 * VCCIO | V | |||
IOL = 50 µA, standard output mode | 0.2 | ||||||
VOH | High-level output voltage | IOH = IOHmax | 0.8 * VCCIO | V | |||
IOH = 50 µA, standard output mode | VCCIO – 0.3 | ||||||
IIC | Input clamp current (I/O pins) | VI < VSSIO – 0.3 or VI > VCCIO + 0.3 | –3.5 | 3.5 | mA | ||
II | Input current (I/O pins) | IIH Pulldown 20 µA | VI = VCCIO | 5 | 40 | µA | |
IIH Pulldown 100 µA | VI = VCCIO | 40 | 195 | ||||
IIL Pullup 20 µA | VI = VSS | -40 | –5 | ||||
IIL Pullup 100 µA | VI = VSS | –195 | –40 | ||||
All other pins | No pullup or pulldown | –1 | 1 | ||||
IOL | Low-level output current | Pins with output buffers of 8 mA drive strength | VOLmax | 8 | mA | ||
Pins with output buffers of 4 mA drive strength | 4 | ||||||
Pins with output buffers of 2 mA drive strength | 2 | ||||||
IOH | High-level output current | Pins with output buffers of 8 mA drive strength | VOLmin | –8 | mA | ||
Pins with output buffers of 4 mA drive strength | –4 | ||||||
Pins with output buffers of 2 mA drive strength | –2 | ||||||
CI | Input capacitance | 2 | pF | ||||
CO | Output capacitance | 3 | pF |